COMPANY HEADER
Print Back
964940 BSB-5-23.0-131.0-165.0-12
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964940

Model Number

N/A BSB05

Approximate Engagement Response Time

N/A 60 ms

Approximate Release Response Time

N/A 100 ms

Bore Size

N/A 16 to 32 mm

Bore Type

N/A Straight

Compatible Couplings

N/A 964841 964847 964854 964859 964862 964863 964868

Coupling Type

N/A Elastomer Clamp Collar

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Anodized

Function

N/A Stopping and Holding

Input Bolt Circle

N/A 150 to 186 mm

Input Pilot Outside Diameter

N/A 131.0 mm

Maximum Speed

N/A 10000 rpm

Maximum Angular Misalignment

N/A 0.8 º

Maximum Axial Float

N/A ± 2 mm

Maximum Lateral Misalignment

N/A 0.10 mm

Maximum Pressure

N/A 100 psi

Minimum Release Pressure

N/A 80 psi

Minimum Static Torque Capacity

N/A 45 N·m

Open or Enclosed Design

N/A Enclosed

Overall Length

N/A 127.0 mm

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 964650

Shaft Inertia

N/A 11.40 kg/cm²

Torsional Rigidity with Coupling

N/A 9750 N·m/rad

Weight

N/A 13.000 lb

Features & Benefits

Features & Benefits

N/A
  • Zero Backlash
  • Low Inertia/High Torque
  • Includes a quick exhaust valve for quick braking response

General Information

General Information

N/A The Nexen Ball Screw Brake is a high-torque, spring-engaged brake acting on the machined end of a ball screw. It serves as a primary or redundant safety brake to prevent back driving if a power loss or mechanical defect occurs in the driveline. The low backlash and coupling combination provides a high degree of accuracy for holding ball screw position. An expanding shaft/clamping hub coupling connects the brake shaft to the end of the ball screw. This coupling comes with an elastomer insert with high torsional stiffness.