COMPANY HEADER
Print Back
826900 FWCB 3.80" PD Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 826900

Actuation

N/A Air/Spring

Approximate Brake Facing Life

N/A 230 hp·hr

Approximate Clutch Facing Life

N/A 230 hp·hr

Bore Size

N/A 0.8750 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 0.638 in³

Brake Air Chamber Volume when Worn Out

N/A 1.431 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 25000 ft·lb

Brake Peak Thermal Input Rate

N/A 11.00 hp

Clutch Air Chamber Volume when New

N/A 0.264 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.698 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 25000 ft·lb

Clutch Peak Thermal Input Rate

N/A 11.00 hp

Combination Type

N/A Shaft Mounted Clutch-Brake

Drive Arrangement

N/A 1-A Sheave

Sheave Pitch Diameter

N/A 3.80 in

Finish

N/A Black Oxide

Length

N/A 6.28 in

UPC Code

N/A 662284158831

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.52 hp

Maximum Clutch Continuous Thermal Dissipation

N/A 0.25 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 400 in·lb

Maximum Static Clutch Torque

N/A 100 in·lb

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 4.50 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FWCB

Shaft Inertia

N/A 4.70 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 15 lb

Restrictions

N/A Must be Mounted on The Driven Shaft

Features & Benefits

Features & Benefits

N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes