COMPANY HEADER
Print Back
828600 LWCB 8.00" Clutch/Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 828600

Actuation

N/A Air/Spring

Approximate Brake Facing Life

N/A 230 hp·hr

Approximate Clutch Facing Life

N/A 572 hp·hr

Bore Size

N/A 1 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 0.629 in³

Brake Air Chamber Volume when Worn Out

N/A 1.422 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 25000 ft·lb

Brake Peak Thermal Input Rate

N/A 11.00 hp

Clutch Air Chamber Volume when New

N/A 0.327 in³

Clutch Air Chamber Volume when Worn Out

N/A 0.864 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 45000 ft·lb

Clutch Peak Thermal Input Rate

N/A 17.00 hp

Combination Type

N/A Shaft Mounted Clutch-Brake

Drive Arrangement

N/A 2-3V Sheave

Sheave Outside Diameter

N/A 8.00 in

Finish

N/A Black Oxide

Length

N/A 6.19 in

UPC Code

N/A 662284159265

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.52 hp

Maximum Clutch Continuous Thermal Dissipation

N/A 0.40 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 400 in·lb

Maximum Static Clutch Torque

N/A 350 in·lb

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 6.00 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A LWCB

Shaft Inertia

N/A 14.20 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 25.00 lb

Restrictions

N/A Must be Mounted on The Driven Shaft

Features & Benefits

Features & Benefits

N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes