COMPANY HEADER
Print Back
830800 MWCB Pilot Mount Clutch/Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 830800

Actuation

N/A Air/Spring

Approximate Brake Facing Life

N/A 572 hp·hr

Approximate Clutch Facing Life

N/A 1225 hp·hr

Bore Size

N/A 1-1/2 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 0.771 in³

Brake Air Chamber Volume when Worn Out

N/A 2.394 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 45000 ft·lb

Brake Peak Thermal Input Rate

N/A 17.00 hp

Clutch Air Chamber Volume when New

N/A 0.633 in³

Clutch Air Chamber Volume when Worn Out

N/A 1.988 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 90000 ft·lb

Clutch Peak Thermal Input Rate

N/A 28.00 hp

Combination Type

N/A Shaft Mounted Clutch-Brake

Coupling Brand

N/A Dodge

Coupling Type

N/A Taper Lock Poly Disc

Coupling Size

N/A 7.000 in

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 77.30 lb·in²

Finish

N/A Black Oxide

Length

N/A 7.88 in

UPC Code

N/A 662284159432

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 1.30 hp

Maximum Clutch Continuous Thermal Dissipation

N/A 0.75 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 900 in·lb

Maximum Static Clutch Torque

N/A 600 in·lb

Minimum Engagement Pressure

N/A 5 psi

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 8.00 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.312-18 Bolts at 90º on A 4.750 in Circle

Pilot Size

N/A 4.000 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A MWCB

Shaft Inertia

N/A 57.20 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 41.00 lb

Restrictions

N/A Must be Mounted on The Driven Shaft

Features & Benefits

Features & Benefits

N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes