COMPANY HEADER
Print Back
832400 HWCB 7.10" OD Clutch/Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 832400

Actuation

N/A Air/Spring

Approximate Brake Facing Life

N/A 1225 hp·hr

Approximate Clutch Facing Life

N/A 3066 hp·hr

Bore Size

N/A 1.8750 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.013 in³

Brake Air Chamber Volume when Worn Out

N/A 5.533 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 120000 ft·lb

Brake Peak Thermal Input Rate

N/A 28.00 hp

Clutch Air Chamber Volume when New

N/A 1.268 in³

Clutch Air Chamber Volume when Worn Out

N/A 5.269 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 125000 ft·lb

Clutch Peak Thermal Input Rate

N/A 45.00 hp

Combination Type

N/A Shaft Mounted Clutch-Brake

Drive Arrangement

N/A 3-5V Sheave

Sheave Outside Diameter

N/A 7.10 in

Finish

N/A Black Oxide

Length

N/A 10.38 in

UPC Code

N/A 662284159531

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 2.23 hp

Maximum Clutch Continuous Thermal Dissipation

N/A 1.25 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 2800 in·lb

Maximum Static Clutch Torque

N/A 2600 in·lb

Minimum Engagement Pressure

N/A 5 psi

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 10.0000 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A HWCB

Shaft Inertia

N/A 144.00 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 85.00 lb

Restrictions

N/A Must be Mounted on The Driven Shaft

Features & Benefits

Features & Benefits

N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes