Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 928700 |
Bore Size |
N/A 0.8750 in |
Bore Type |
N/A Straight |
Clutch Air Chamber Volume when New |
N/A 1.493 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 2.145 in³ |
Combination Type |
N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake |
Frame Size |
N/A 143TC 145TC |
UPC Code |
N/A 662284166751 |
Maximum Speed |
N/A 1800 rpm |
Open or Enclosed Design |
N/A Open |
Overhung Load Capacity |
N/A 281 lb |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A MOU |
Shaft Inertia |
N/A 9.06 lb/in² |
Weight |
N/A 11.50 lb |