COMPANY HEADER
Print Back
935100 MDU-1125 Drive Unit
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 935100

Bore Size

N/A 1.1250 in

Bore Type

N/A Straight

Clutch Air Chamber Volume when New

N/A 2.610 in³

Clutch Air Chamber Volume when Worn Out

N/A 3.738 in³

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Drive Inertia

N/A 17.40 lb·in²

Frame Size

N/A 182TC 184TC

UPC Code

N/A 662284167246

Maximum Speed

N/A 1800 rpm

Maximum Clutch Continuous Thermal Dissipation

N/A 0.53 hp

Maximum Static Clutch Torque

N/A 600 in·lb

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A MDU

Weight

N/A 23.50 lb

Features & Benefits

Features & Benefits

N/A Air Engaged, NEMA C-Face Mounted, Modular Series of Clutches Brakes or Clutch/Brakes