Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 950800 |
Actuation |
N/A Air/Air |
Combination Type |
N/A Foot Mount Oil Bath Clutch-Brake |
Combined Continuous Thermal Dissipation |
N/A 0.30 hp |
Drive Arrangement |
N/A Shaft In/Shaft Out |
Drive Inertia |
N/A 2.40 lb·in² |
Finish |
N/A Black Oxide |
Height |
N/A 6.84 in |
Input Shaft Diameter |
N/A 0.750 in |
Length |
N/A 10.50 in |
UPC Code |
N/A 662284168205 |
Maximum Speed |
N/A 1800 rpm |
Maximum Pressure |
N/A 100 psi |
Maximum Static Brake Torque |
N/A 640 in·lb |
Maximum Static Clutch Torque |
N/A 640 in·lb |
Open or Enclosed Design |
N/A Enclosed |
Output Shaft Diameter |
N/A 0.750 in |
Overhung Load Capacity (Rate per Minute (rpm) Dependent) |
N/A Up to 240 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Taper Fuel (NPTF) |
Series |
N/A PC |
Shaft Inertia |
N/A 2.40 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 40.00 lb |
Width |
N/A 6.69 in |