COMPANY HEADER
Print Back
801622 FMCBE 1375 x 1.375" Clutch-Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801622

Actuation

N/A Air/Air

Approximate Brake Facing Life

N/A 1225 hp·hr

Approximate Clutch Facing Life

N/A 1225 hp·hr

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 5.802 in³

Brake Air Chamber Volume when Worn Out

N/A 7.747 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 28.00 hp

Clutch Air Chamber Volume when New

N/A 3.109 in³

Clutch Air Chamber Volume when Worn Out

N/A 4.657 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 28.00 hp

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Combined Continuous Thermal Dissipation

N/A 0.44 hp

Combined Heat Sink Capacity

N/A 36200 ft·lb

Drive Inertia

N/A 61.60 lb·in²

Finish

N/A Black Oxide

Input Shaft Diameter

N/A 1.375 in

UPC Code

N/A 662284183628

Maximum Speed

N/A 1800 rpm

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 1200 in·lb

Maximum Static Clutch Torque

N/A 1050 in·lb

Open or Enclosed Design

N/A Enclosed

Output Shaft Diameter

N/A 1.375 in

Overhung Load Capacity

N/A 350 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FMCBE

Shaft Inertia

N/A 70.00 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 92.00 lb

Features & Benefits

Features & Benefits

N/A Enclosed, Air Engaged, Clutch Brakes with Optional Input Shaft and Feet