COMPANY HEADER
Print Back
801624 FMCBES 0.875" Clutch/Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801624

Actuation

N/A Air/Spring

Approximate Brake Facing Life

N/A 197 hp·hr

Approximate Clutch Facing Life

N/A 197 hp·hr

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Purple

Brake Facing Type

N/A High Coefficient

Brake Peak Thermal Input Rate

N/A 12.00 hp

Clutch Air Chamber Volume when New

N/A 2.707 in³

Clutch Air Chamber Volume when Worn Out

N/A 2.895 in³

Clutch Facing Edge Color Code

N/A Purple

Clutch Facing Type

N/A High Coefficient

Clutch Peak Thermal Input Rate

N/A 12.00 hp

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Combined Continuous Thermal Dissipation

N/A 0.18 hp

Drive Inertia

N/A 6.20 lb·in²

Finish

N/A Black Oxide

Frame Size

N/A 143TC 145TC

Input Shaft Diameter

N/A 0.875 in

UPC Code

N/A 662284183642

Maximum Speed

N/A 1800 rpm

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 142 in·lb

Maximum Static Clutch Torque

N/A 232 in·lb

Minimum Engagement Pressure

N/A 34 psi

Minimum Release Pressure

N/A 22 psi

Open or Enclosed Design

N/A Enclosed

Output Shaft Diameter

N/A 0.875 in

Overhung Load Capacity

N/A 195 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FMCBES

Shaft Inertia

N/A 7.10 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 40.00 lb

Restrictions

N/A Consult Nexen for Use in Cyclic Applications

Features & Benefits

Features & Benefits

N/A Enclosed, Air Engaged, Clutch Brakes with Optional Input Shaft and Feet