COMPANY HEADER
Print Back
882800 DAP-625S 0.625" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 882800

Actuation

N/A Air/Spring

Approximate Brake Facing Life

N/A 572 hp·hr

Approximate Clutch Facing Life

N/A 572 hp·hr

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Clutch Air Chamber Volume when New

N/A 2.300 in³

Clutch Air Chamber Volume when Worn Out

N/A 3.100 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Combined Continuous Thermal Dissipation

N/A 0.50 hp

Drive Inertia

N/A 16.80 lb·in²

Finish

N/A Black Oxide Machined Aluminum

Frame Size

N/A 56C

Input Shaft Diameter

N/A 0.625 in

UPC Code

N/A 662284162074

Maximum Speed

N/A 1800 rpm

Maximum Pressure

N/A 70 psi

Maximum Static Brake Torque

N/A 400 in·lb

Minimum Engagement Pressure

N/A 37 psi

Minimum Release Pressure

N/A 27 psi

Open or Enclosed Design

N/A Open

Output Shaft Diameter

N/A 0.625 in

Overhung Load Capacity at 1800/1200 Rate per Minute (rpm)

N/A 470 lb560 lb

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A DAP

Shaft Inertia

N/A 17.60 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 30.00 lb

Features & Benefits

Features & Benefits

N/A Open, Air Engaged Clutch, Spring Engaged Brake with Optional Input Shaft and Feet

General Information

General Information

N/A
  • High Torque and Thermal Performance, Single Piston Design Eliminates Clutch/Brake Overlap
  • Includes Wire Mesh Guard to Protect Personnel from Moving Parts