COMPANY HEADER
Print Back
826051-BWCB x 0.500" Pilot Mount Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 826051

Actuation

N/A Air/Air

Approximate Brake Facing Life

N/A 33 hp·hr

Approximate Clutch Facing Life

N/A 33 hp·hr

Bore Size

N/A 1/2 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 0.402 in³

Brake Air Chamber Volume when Worn Out

N/A 1.26 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 4.00 hp

Clutch Air Chamber Volume when New

N/A 0.402 in³

Clutch Air Chamber Volume when Worn Out

N/A 1.26 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 4.00 hp

Combination Type

N/A Shaft Mounted Clutch-Brake

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 1.70 lb·in²

Finish

N/A Black Oxide

Length

N/A 3.62 in

UPC Code

N/A 662284158763

Maximum Speed

N/A 3600 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.13 hp

Maximum Clutch Continuous Thermal Dissipation

N/A 0.13 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 80 in·lb

Maximum Static Clutch Torque

N/A 80 in·lb

Minimum Sprocket Size

N/A 25/40T 35/28T 40/22T

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 4.25 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, #10-32 Screws at 90º on A 2.437 in Circle

Pilot Size

N/A 2.125 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A BCB

Shaft Inertia

N/A 0.86 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 5 lb

Restrictions

N/A Must be Mounted on The Driven Shaft

Features & Benefits

Features & Benefits

N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes