COMPANY HEADER
Print Back
801610
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801610

Actuation

N/A Air/Air

Approximate Brake Facing Life

N/A 692.8 kW·hr

Approximate Clutch Facing Life

N/A 692.8 kW·hr

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 47.520 cm³

Brake Air Chamber Volume when Worn Out

N/A 69.610 cm³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 15.70 kW

Clutch Air Chamber Volume when New

N/A 47.830 cm³

Clutch Air Chamber Volume when Worn Out

N/A 69.920 cm³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 15.70 kW

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Combined Continuous Thermal Dissipation

N/A 0.67 kW

Drive Inertia

N/A 24.20 kg·cm²

Finish

N/A Black Oxide

Frame Size

N/A 100L 112M

Input Shaft Diameter

N/A 28 mm

UPC Code

N/A 662284183581

Maximum Speed

N/A 1500 rpm

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 85 N·m

Maximum Static Clutch Torque

N/A 76 N·m

Open or Enclosed Design

N/A Open

Output Shaft Diameter

N/A 28 mm

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FMCB

Shaft Inertia

N/A 30.30 kg/cm²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 60 lb

Features & Benefits

Features & Benefits

N/A Open, Air Engaged Clutch, Spring Engaged Brake with Optional Input Shaft and Feet