COMPANY HEADER
Print Back
827150 FCB-450 0.875", Pilot Mount
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827150

Actuation

N/A Air/Air

Approximate Brake Facing Life

N/A 230 hp·hr

Approximate Clutch Facing Life

N/A 230 hp·hr

Bore Size

N/A 0.8750 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.954 in³

Brake Air Chamber Volume when Worn Out

N/A 2.998 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Clutch Air Chamber Volume when New

N/A 1.928 in³

Clutch Air Chamber Volume when Worn Out

N/A 2.936 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Combination Type

N/A Shaft Mounted Clutch-Brake

Coupling Brand

N/A Dodge

Coupling Type

N/A Taper Lock Poly Disc

Coupling Size

N/A 2.625 in

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 6.60 lb·in²

Finish

N/A Black Oxide

Length

N/A 5.32 in

UPC Code

N/A 662284253482

Maximum Speed

N/A 3600 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.30 hp

Maximum Clutch Continuous Thermal Dissipation

N/A 0.30 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 350 in·lb

Maximum Static Clutch Torque

N/A 350 in·lb

Minimum Sprocket Size

N/A 25/48T 35/32T 40/25T 50/21T

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 5.75 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.250-20 Holes at 90º on A 3.000 in Circle

Pilot Size

N/A 2.500 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FCB

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 15 lb

Restrictions

N/A Must be Mounted on The Driven Shaft

Features & Benefits

Features & Benefits

N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes