COMPANY HEADER
Print Back
801768 FMCBE-1125 1.125", PF
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801768

Actuation

N/A Air/Air

Approximate Brake Facing Life

N/A 929 hp·hr

Approximate Clutch Facing Life

N/A 929 hp·hr

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 3.050 in³

Brake Air Chamber Volume when Worn Out

N/A 4.377 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 21.00 hp

Clutch Air Chamber Volume when New

N/A 2.610 in³

Clutch Air Chamber Volume when Worn Out

N/A 3.738 in³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 21.00 hp

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Combined Continuous Thermal Dissipation

N/A 0.33 hp

Combined Heat Sink Capacity

N/A 14100 ft·lb

Drive Inertia

N/A 24.20 lb·in²

Finish

N/A Black Acrylic Paint

Frame Size

N/A 182TC 184TC

Input Shaft Diameter

N/A 1.125 in

UPC Code

N/A 662284261357

Maximum Speed

N/A 1800 rpm

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 685 in·lb

Maximum Static Clutch Torque

N/A 575 in·lb

Open or Enclosed Design

N/A Enclosed

Output Shaft Diameter

N/A 1.125 in

Overhung Load Capacity

N/A 240 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FMCBE

Shaft Inertia

N/A 30.30 lb/in²

Temperature Range

N/A 32 to 150 ºF

Features & Benefits

Features & Benefits

N/A Enclosed, Air Engaged, Clutch Brake with Optional Input Shaft and Feet