COMPANY HEADER
Print Back
801910 FMCBE-1625 1.625"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801910

Actuation

N/A Air/Air

Approximate Brake Facing Life

N/A 613 hp·hr

Approximate Clutch Facing Life

N/A 613 hp·hr

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 6.790 in³

Brake Air Chamber Volume when Worn Out

N/A 9.312 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Type

N/A High Coefficient

Brake Peak Thermal Input Rate

N/A 28.00 hp

Clutch Air Chamber Volume when New

N/A 4.303 in³

Clutch Air Chamber Volume when Worn Out

N/A 7.158 in³

Clutch Facing Edge Color Code

N/A Purple

Clutch Facing Type

N/A High Coefficient

Clutch Peak Thermal Input Rate

N/A 28.00 hp

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Drive Inertia

N/A 43.22 lb·in²

Finish

N/A Black Oxide

Frame Size

N/A 254TC 256TC

Input Shaft Diameter

N/A 1.625 in

UPC Code

N/A 662284264372

Maximum Speed

N/A 1800 rpm

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 2400 in·lb

Maximum Static Clutch Torque

N/A 2000 in·lb

Open or Enclosed Design

N/A Enclosed

Output Shaft Diameter

N/A 1.625 in

Overhung Load Capacity

N/A 600 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FMCBE

Shaft Inertia

N/A 34.85 lb/in²

Temperature Range

N/A 32 to 150 ºF

Features & Benefits

Features & Benefits

N/A Enclosed, Air Engaged, Clutch Brake with Optional Input Shaft and Feet