COMPANY HEADER
Print Back
923579 LSCB-44-HT 1.000" Bore, 18T
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 923579

Actuation

N/A Air/Spring

Bore Size

N/A 1 in

Bore Type

N/A Straight

Clutch Air Chamber Volume when New

N/A 2.399 in³

Clutch Air Chamber Volume when Worn Out

N/A 4.516 in³

Combination Type

N/A Shaft Mounted Clutch-Brake

Drive Arrangement

N/A 60/18T Double Row Sprocket

Drive Inertia

N/A 11.66 lb·in²

Finish

N/A Machined Aluminum

Length

N/A 5.59 in

UPC Code

N/A 662284256100

Maximum Speed

N/A 750 rpm

Maximum Speed at 40 Pound per Square Inch (psi)

N/A 750 rpm

Maximum Speed at 50 Pound per Square Inch (psi)

N/A 450 rpm

Maximum Speed at 60 Pound per Square Inch (psi)

N/A 350 rpm

Maximum Speed at 70 Pound per Square Inch (psi)

N/A 300 rpm

Maximum Speed at 80 Pound per Square Inch (psi)

N/A 250 rpm

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 81 in·lb

Maximum Static Clutch Torque

N/A 1388 in·lb

Minimum Engagement Pressure

N/A 10 psi

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 4.56 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A LSCB

Shaft Inertia

N/A 3.03 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 16 lb

Features & Benefits

Features & Benefits

N/A
  • Driven Shaft Mounted, Straight Bore, Multi-plate, Air Engaged Clutch, Spring Engaged Brakes
  • Splined Hub Eliminates Binding That Can Cause Problems With Competitive Hex Driven Products.