COMPANY HEADER
Print Back
805700 SE-100 Adapter Shaft
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 805700

Bore Size

N/A 5/8 in

Bore Style

N/A Straight Shaft

For Use With

N/A SE-100 Series Brakes

Input Shaft Diameter

N/A 0.625 in

Output Shaft Diameter

N/A 0.6250 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 0.5 lb