COMPANY HEADER
Print Back
805800 SE-200 Adapter Shaft
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 805800

Bore Size

N/A 0.8750 in

Bore Style

N/A Straight Shaft

For Use With

N/A SE-200 Series Brakes

Input Shaft Diameter

N/A 0.875 in

Output Shaft Diameter

N/A 0.8750 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 0.5 lb