COMPANY HEADER
Print Back
855700 DB Disc 14"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 855700

Bore Size

N/A 5.50 in

Bore Style

N/A Straight Shaft

Brake Heat Sink Capacity

N/A 164400 ft·lb

Disc Diameter

N/A 14.0000 in

Disc Thickness

N/A 0.2300 in

Disc Working Radius (DB)

N/A 6.250 in

Finish

N/A Bare Steel

For Use With

N/A DB and DBSE calipers DB Series Brakes M-800 Series Clutches MCDB Series Brakes MW Series Clutches

Function

N/A Non-Ventilated Disc without hub

Maximum Speed

N/A 3200 rpm

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 191.00 lb/in²

Weight

N/A 10.50 lb

Features & Benefits

Features & Benefits

N/A 0.250 inch non-ventilated disc for DB and DBSE calipers

General Information

General Information

N/A This disc can be added to certain Air Champ MW or M800 clutches to create a driven shaft mounted clutch-brake. To mount this brake disc on a shaft a hub is required.