COMPANY HEADER
Print Back
934400 Ventilated Disc 24.0000"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 934400

Bore Size

N/A 1.500 to 3.875 in

Bore Style

N/A Quick-Detach (QD) Type J

Brake Heat Sink Capacity

N/A 2700000 ft·lb

Disc Diameter

N/A 24.0000 in

Disc Thickness

N/A 0.5000 in

Disc Working Radius (BC)

N/A 10.938 in

Disc Working Radius (BD)

N/A 10.625 in

Disc Working Radius (SPC)

N/A 10.563 in

Finish

N/A Bare Iron

For Use With

N/A BD Series Brake

Function

N/A Ventilated Disc with hub

Maximum Speed

N/A 1100 rpm

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 6161.76 lb/in²

Weight

N/A 110.00 lb

Features & Benefits

Features & Benefits

N/A 0.500 inch ventilated disc

General Information

General Information

N/A Taper lock bushing (sold separately).