COMPANY HEADER
Print Back
934205 BD Disc-Hub 20.0000" OD
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 934205

Bore Size

N/A 1.500 to 3.875 in

Bore Style

N/A Quick-Detach (QD) Type J

Brake Heat Sink Capacity

N/A 529400 ft·lb

Disc Diameter

N/A 20.0000 in

Disc Thickness

N/A 0.5000 in

Disc Working Radius (BC)

N/A 8.938 in

Disc Working Radius (BD)

N/A 8.625 in

Disc Working Radius (SPC)

N/A 8.563 in

Finish

N/A Bare Steel and Iron

For Use With

N/A BD Series Brake

Function

N/A Non-Ventilated Disc with hub

Maximum Speed

N/A 2200 rpm

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2149.92 lb/in²

Weight

N/A 122.00 lb

Features & Benefits

Features & Benefits

N/A 0.500 inch non-ventilated disc

General Information

General Information

N/A Taper lock bushing (sold separately).