Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 835560 |
Finish |
N/A Bare Cast Aluminum |
For Use With |
N/A XTB Series Brakes |
Kits |
N/A 835580 (Facing Kit) 835581 (Facing Kit LCO) |
Operating Pressure Range |
N/A 1 to 80 psi |
Parts Category |
N/A Calipers Discs Drums Hubs |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Plastic Tubing Port Size |
N/A 5/32 in |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A XTB 22-30 Single Disc Caliper |
Weight |
N/A 14 lb |