COMPANY HEADER
Print Back
960700 DPC-09T Air Union Cap
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 960700

For Use With

N/A DPC-09T Series Clutches

Parts Category

N/A Other Accessories

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A DPC-09T

Weight

N/A 2 lb