COMPANY HEADER
Print Back
961700 DPC-11T Air Union Cap
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 961700

For Use With

N/A DPC-11T Series Clutches

Parts Category

N/A Other Accessories

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 3 lb