COMPANY HEADER
Print Back
800400 BW Coupling
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 800400

Bore Size

N/A 5/8 in

Bore Style

N/A Straight Shaft

For Use With

N/A B-275 Series Clutches BW Series Clutches

Finish

N/A Machined Aluminum

Maximum Angular Misalignment

N/A 0.0 ยบ

Maximum Axial Float

N/A 0.000 in

Maximum Parallel Misalignment

N/A 0.000 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 0.5 lb

General Information

General Information

N/A This coupling has no misalignment capability. Verify shaft alignment and end play. Taper lock bushing (sold separately).