Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 802700 |
Bore Size |
N/A 0.5000 to 1.0000 in |
Bore Style |
N/A Taper Lock #1008 |
Coupling Brand |
N/A Dodge |
Coupling Type |
N/A Taper Lock Poly Disc |
Coupling Size |
N/A 2.625 in |
For Use With |
N/A F-450 Series Clutches FCB-450 Series Clutch/Brake FW Series Clutches FWCB Series Clutch/Brake LSCC-32 Series Clutches |
Finish |
N/A Bare Steel and Iron |
Maximum Angular Misalignment |
N/A 0.040 in |
Maximum Axial Float |
N/A 0.125 in |
Maximum Parallel Misalignment |
N/A 0.015 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 2.5 lb |