Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 807400 |
Bore Size |
N/A 1.0000 to 2.5000 in |
Bore Style |
N/A Taper Lock #2517 |
Coupling Brand |
N/A Dodge |
Coupling Type |
N/A Taper Lock Poly Disc |
Coupling Size |
N/A 7.000 in |
For Use With |
N/A M-800 Series Clutches MCB-800 Series Clutch/Brake MW Series Clutches MWCB Series Clutch/Brake |
Finish |
N/A Bare Steel and Iron |
Maximum Angular Misalignment |
N/A 0.128 in |
Maximum Axial Float |
N/A 0.125 in |
Maximum Parallel Misalignment |
N/A 0.015 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 22.500 lb |