Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 809700 |
Bore Size |
N/A 1.0000 to 2.5000 in |
Bore Style |
N/A Taper Lock #2517 |
Coupling Brand |
N/A Dodge |
Coupling Type |
N/A Taper Lock Poly Disc |
Coupling Size |
N/A 8.000 in |
For Use With |
N/A H-1000 Series Clutches HW Series Clutches HWCB Series Clutch/Brake |
Finish |
N/A Bare Steel and Iron |
Maximum Angular Misalignment |
N/A 0.064 in |
Maximum Axial Float |
N/A 0.125 in |
Maximum Parallel Misalignment |
N/A 0.015 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 33 lb |