Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 811700 |
Bore Size |
N/A 1.5000 to 3.0000 in |
Bore Style |
N/A Taper Lock #3030 |
Coupling Brand |
N/A Dodge |
Coupling Type |
N/A Taper Lock Poly Disc |
Coupling Size |
N/A 10.000 in |
For Use With |
N/A XHW Series Clutches |
Finish |
N/A Bare Steel and Iron |
Maximum Angular Misalignment |
N/A 0.160 in |
Maximum Axial Float |
N/A 0.188 in |
Maximum Parallel Misalignment |
N/A 0.015 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 63 lb |