COMPANY HEADER
Print Back
909981 Adapter Ring
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 909981

Bore Size

N/A 0.5000 to 1.2500 in

Bore Style

N/A External Taper Lock #1215

For Use With

N/A 4H30P Series Clutches 5H30P Series Clutches TL20 Series Torque Limiters

Finish

N/A Nickel Plated

Kits

N/A 909983 (Double Flex Disc Pack)

Maximum Angular Misalignment

N/A 3.0 º

Maximum Axial Float

N/A 0.130 in

Maximum Parallel Misalignment

N/A 0.063 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Torsional Rigidity

N/A 10374 in·lb/deg

Features & Benefits

Features & Benefits

N/A Coupling bolts to the clutch pilot to allow shaft to shaft coupling

General Information

General Information

N/A External bushing insertion for open end applications. Taper Lock bushings are sold separately.