COMPANY HEADER
Print Back
910181 Adapter Ring
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910181

Bore Size

N/A 0.5000 to 2.0000 in

Bore Style

N/A External Taper Lock #2012

For Use With

N/A 4H40P Series Clutches 5H40P Series Clutches

Finish

N/A Nickel Plated

Kits

N/A 910183 (Double Flex Disc Pack)

Maximum Angular Misalignment

N/A 3.0 º

Maximum Axial Float

N/A 0.160 in

Maximum Parallel Misalignment

N/A 0.085 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Torsional Rigidity

N/A 26049 in·lb/deg

Features & Benefits

Features & Benefits

N/A Coupling bolts to the clutch pilot to allow shaft to shaft coupling

General Information

General Information

N/A External bushing insertion for open end applications. Taper Lock bushings are sold separately.