Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 910281 |
Bore Size |
N/A 0.5000 to 2.5000 in |
Bore Style |
N/A External Taper Lock #2517 |
For Use With |
N/A 4H45P Series Clutches 5H45P Series Clutches TL40 Series Torque Limiters |
Finish |
N/A Nickel Plated |
Kits |
N/A 910283 (Double Flex Disc Pack) |
Maximum Angular Misalignment |
N/A 3.0 º |
Maximum Axial Float |
N/A 0.180 in |
Maximum Parallel Misalignment |
N/A 0.091 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Torsional Rigidity |
N/A 41485 in·lb/deg |
Weight |
N/A 21.00 lb |