Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 910480 |
Bore Size |
N/A 0.9375 to 3.0000 in |
Bore Style |
N/A External Taper Lock #3030 |
For Use With |
N/A 4H60P Series Clutches 5H60P Series Clutches TL60 Series Torque Limiters |
Finish |
N/A Nickel Plated |
Kits |
N/A 910482 (Single Flex Disc Pack) |
Maximum Angular Misalignment |
N/A 1.5 º |
Maximum Axial Float |
N/A 0.120 in |
Maximum Parallel Misalignment |
N/A 0.019 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Torsional Rigidity |
N/A 78213 in·lb/deg |
Weight |
N/A 29 lb |