COMPANY HEADER
Print Back
911781 Coupling
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 911781

Bore Size

N/A 1.4375 to 4.4375 in

Bore Style

N/A External Taper Lock #4040

For Use With

N/A 4H80P Series Clutches 5H80P Series Clutches TL80 Series Torque Limiters

Finish

N/A Nickel Plated

Kits

N/A 911783 (Double Flex Disc Pack)

Maximum Angular Misalignment

N/A 3.0 ยบ

Maximum Axial Float

N/A 0.310 in

Maximum Parallel Misalignment

N/A 0.170 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Features & Benefits

Features & Benefits

N/A Coupling bolts to the clutch pilot to allow shaft to shaft coupling

General Information

General Information

N/A External bushing insertion for open end applications. Taper Lock bushings are sold separately.