COMPANY HEADER
Print Back
807499 MW/M-800 Coupling-H, NO BSHG, MM
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 807499

Bore Size

N/A 14 to 65 mm

Bore Style

N/A Taper Lock #2517

Coupling Brand

N/A Dodge

Coupling Type

N/A Taper Lock Poly Disc

Coupling Size

N/A 7.000 in

For Use With

N/A M-800 Series Clutches

Finish

N/A Bare Steel and Iron

Maximum Angular Misalignment

N/A 0.128 in

Maximum Axial Float

N/A 0.125 in

Maximum Parallel Misalignment

N/A 0.015 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 23 lb

General Information

General Information

N/A Taper lock bushing (sold separately).