COMPANY HEADER
Print Back
909984 4/5H30, TL20 Coupling, SGL FLEX, R
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 909984

Bore Size

N/A 0.5000 to 1.2500 in

Bore Style

N/A Internal Taper Lock #1215

For Use With

N/A 4H30P Series Clutches 5H30P Series Clutches TL20 Series Torque Limiters

Finish

N/A Nickel Plated

Kits

N/A 909982 (Single Flex Disc Pack)

Maximum Angular Misalignment

N/A 1.5 º

Maximum Axial Float

N/A 0.065 in

Maximum Parallel Misalignment

N/A 0.011 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Torsional Rigidity

N/A 5051 in·lb/deg

Weight

N/A 8 lb

Features & Benefits

Features & Benefits

N/A Coupling bolts to the clutch pilot to allow shaft to shaft coupling

General Information

General Information

N/A Internal bushing insertion for blind end applications. Taper Lock bushings are sold separately.