COMPANY HEADER
Print Back
912142 Filter
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 912142

For Use With

N/A Pneumatic Control Systems

Function

N/A Air Line Filter

Parts Category

N/A Other Accessories

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A Pre and Coalescing Filter

Temperature Range

N/A 40 to 120 ºF

Flow at 20 Pound per Square Inch Gauge (psig) Differential Pressure

N/A 18 scfm

Flow at 80 Pounds per Square Inch Gauge (psig) Differential Pressure

N/A 34 scfm

Pre-filtration Rate

N/A 3 µ

Coalescing Filtration Rate

N/A 0.1 µ

Drain Method

N/A Automatic

Features & Benefits

Features & Benefits

N/A
  • 0.1 micron final coalescing filter combination
  • Plugged indicator