Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 928400 |
Bore Style |
N/A Straight Shaft |
Finish |
N/A Black Oxide |
Frame Size |
N/A 143TC 145TC |
For Use With |
N/A FMCB-8-42/1625 Series Clutch/Brake |
Input Shaft Diameter |
N/A 0.875 in |
Kits |
N/A 930000 (National Electrical Manufacturers Association (NEMA) C-Face Repair Kit) |
Maximum Speed |
N/A 1800 rpm |
Output Shaft Diameter |
N/A 0.8750 in |
Overhung Load Capacity |
N/A 244 lb |
Parts Category |
N/A Other Accessories |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 0.12 lb/in² |
Weight |
N/A 6.50 lb |