Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 827280 |
Bore Style |
N/A Straight Shaft |
Finish |
N/A Nickel Plated |
Frame Size |
N/A 143TC 145TC |
For Use With |
N/A FM-875 Series |
Input Shaft Diameter |
N/A 0.875 in |
Kits |
N/A 930000 (National Electrical Manufacturers Association (NEMA) C-Face Repair Kit) |
Maximum Speed |
N/A 1800 rpm |
Output Shaft Diameter |
N/A 0.875 in |
Overhung Load Capacity |
N/A 244 lb |
Parts Category |
N/A Other Accessories |
Rating |
N/A Baking Industry Sanitation Standards (BISSC) European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 0.12 lb/in² |
Weight |
N/A 8.5 lb |