COMPANY HEADER
Print Back
801434 FMIU-110-14 Input Unit, 14 mm
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801434

Bore Style

N/A Straight Shaft

Finish

N/A Black Oxide

Frame Size

N/A 71A 71B

For Use With

N/A FMCBE-110-14 Series Clutch/Brake FMCBES-110-14 Series Clutch/Brake

Input Shaft Diameter

N/A 14 mm

Maximum Speed

N/A 1500 rpm

Output Shaft Diameter

N/A 14 mm

Parts Category

N/A Other Accessories

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FM 110-14 Input Unit

Weight

N/A 7.00 lb