Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801627 |
Bore Style |
N/A Straight Shaft |
Finish |
N/A Black Oxide |
Frame Size |
N/A 100L 112M |
For Use With |
N/A FMCB-7-28 Series Clutch/Brake FMCBE-7-28 Series Clutch/Brake FMCBES-7-28 Series Clutch/Brake |
Input Shaft Diameter |
N/A 28 mm |
Maximum Speed |
N/A 1500 rpm |
Output Shaft Diameter |
N/A 28 mm |
Parts Category |
N/A Other Accessories |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 12 lb |