COMPANY HEADER
Print Back
801628 FMIU-7-38 Input Unit, 38
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801628

Bore Style

N/A Straight Shaft

Finish

N/A Black Oxide

Frame Size

N/A 132S

For Use With

N/A FMCB-7-38 Series Clutch/Brake FMCBE-7-38 Series Clutch/Brake FMCBES-7-38 Series Clutch/Brake

Input Shaft Diameter

N/A 38 mm

Maximum Speed

N/A 1500 rpm

Output Shaft Diameter

N/A 38 mm

Parts Category

N/A Other Accessories

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 12 lb