Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 976920 |
Continuous Axial Load |
N/A 150 N |
For Use With |
N/A Linear Control Systems |
Intermittent Axial Load |
N/A 225 N |
Input Shaft Diameter |
N/A M6 x 12 |
Maximum Angular Misalignment |
N/A 1.5 º |
Maximum Lateral Misalignment |
N/A 0.50 mm |
Output Shaft Diameter |
N/A M6 x 8 |
Overall Diameter |
N/A 22 mm |
Overall Length |
N/A 33 mm |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A LC150 |
Temperature Range |
N/A -30 to 160 ºF |
Weight |
N/A 0.5 lb |