COMPANY HEADER
Print Back
932600 SE-100 Output Drive
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 932600

Bore Style

N/A Straight Shaft

For Use With

N/A SE-100 Series Brakes

Input Shaft Diameter

N/A 0.625 in

Output Shaft Diameter

N/A 0.6250 in

Parts Category

N/A Other Accessories

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A SE-100

Weight

N/A 5 lb