COMPANY HEADER
Print Back
960854 RPS-PRE-ISO-200-3
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 960854

Mounting Bolts Finish

N/A Zinc Plated

Bracket Finish

N/A Nickel Plated

For Use With

N/A Roller Pinion Systems

Function

N/A For Setting the Pinion Preload

Parts Category

N/A Other Accessories

Pilot Size

N/A 200 mm

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A ISO9409-200

Features & Benefits

Features & Benefits

N/A
  • Turn key solution for preloading pinions
  • Includes all required hardware
  • Plated for corrosion resistance
  • Fits ISO-9409 Gear Heads with a 200 mm frame mounting male pilot
  • Eliminates the need to design a pinion preloader
  • Gives better preloading results
  • Ground surfaces and tight tolerances allow precise pinion preload adjustment