COMPANY HEADER
Print Back
945125 Quick Exhaust Valve
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 945125

For Use With

N/A Pneumatic Control Systems

Function

N/A Pneumatic Control Accessories

Mounting Type

N/A In Line

Operating Pressure Range

N/A 5 to 100 psi

Parts Category

N/A Valve Valve Accessories

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Series

N/A Quick Exhaust Valve

Weight

N/A 0.5 lb

Drop In-Line Pressure

N/A 3 to 5 psi

Features & Benefits

Features & Benefits

N/A Improve response times by reducing the distance the exhaust air must travel

General Information

General Information

N/A A 3-5 psi drop in line pressure causes the valve to exhaust the down stream pressure. Recommended when quicker exhausting reaction times are desired or the control valve is not close to device.