COMPANY HEADER
Print Back
966256 Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 966256

Actuator Cycle Life

N/A More than 1,000,000 Static Holding Cycles

Air Chamber Volume

N/A 3.770 in³

Approximate Engagement Response Time

N/A 70 ms

Backlash

N/A <0.008 in

For Use With

N/A Pneumatic Clutches and Brakes

Finish

N/A Black Anodized

Holding Force

N/A 1300 lb

UPC Code

N/A 662284336758

Maximum Pressure

N/A 120 psi

Minimum Release Pressure

N/A 60 psi

Mounting Type

N/A Stand Alone Guide Rods

Open or Enclosed Design

N/A Enclosed

Overall Length

N/A 4.48 in

Overall Width

N/A 4.50 in

Parts Category

N/A Controls Panels Sensors

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Exceeds National Electrical Manufacturers Association (NEMA) 4X Ingress Protection (IP67) International Organization for Standardization (ISO) 6431 Restriction of Hazardous Substances (RoHS)

Rod Size

N/A 1.000 in

Series

N/A RLSSB 400-100-S-A

Intermittent Temperature Range

N/A 33 to 150 ºCUp to 212 ºF

Restrictions

N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. Can Be Used For Infrequent Dynamic E-Stops. Multiple Cylinder Mount Rod Locks Can Be Stacked On This Unit

Rod Requirements

N/A HRC60 or Hard Chrome Plated Minimum of 20 Microns, h8 Tolerance, Roughness 1.6 Microns

Features & Benefits

Features & Benefits

N/A
  • Spring Engaged, Very Low Backlash, IP67 Rated, No Rod Displacement on Engagement, Compact
  • Mounting Brackets And Hardware Not Provided
  • Multiple Springs For More Reliable Holding Performance
  • Optional Locking Mode Sensor For Control System Feedback