COMPANY HEADER
Print Back
966611 Rack 1000 mm
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 966611

Approximate Product Life

N/A 30,000,000 Roller Contacts per Tooth at Rated Accuracy and Maximum Life Ratings

Backlash

N/A 0.0 µm

Finish

N/A Uncoated Steel

Length

N/A 1000 mm

UPC Code

N/A 662284299770

Mass

N/A 4.1 kg

Maximum Average Dynamic Linear Force

N/A 1500 N

Maximum Speed

N/A 5.0 m/s

Maximum Static Linear Force

N/A 3000 N

Parts Category

N/A Other Accessories

Positional Accuracy

N/A ± 50 µm

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Repetitive Positioning Precision

N/A ± 10 µm

Temperature Range

N/A -5 to 40 ºC

Features & Benefits

Features & Benefits

N/A
  • Revolutionary Linear Drive System That Provides Zero Backlash, High Positional Accuracy and Speed, Low Maintenance, and Long Life
  • High Accuracy, Speed, and Low Backlash, Maintenance