COMPANY HEADER
Print Back
835139 Rotary Air Union
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835139

Parts Category

N/A Valve Valve Accessories

Port Size

N/A 1/8 in

For Use With

N/A TCC Series Clutches

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A TCC Rotary Air Union

Weight

N/A 1.5 lb

Features & Benefits

Features & Benefits

N/A
  • Quick release fittings for easy connect/disconnect of air lines
  • Includes 12 inches of inlet hose

General Information

General Information

N/A Rotary air union to supply air to the TCC clutches as they rotate.